Hinges - Side panel, lockable

Catalogue 33

Walls Side panels Side panels, asymmetrical for TS The alternative to the standard side panel for improved visual appearance in the event of backto back, back-to-side or corner baying. The gap (A) which occurs with standard side panels is reduced to a standard dimension (B), see technical drawing. In the case of the TS 8 corner enclosure, an asymmetrical side panel is included in the supply. The number of additional asymmetrical side panels required depends on the chosen baying variant. Material: Sheet steel, 1.5 mm Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Assembly parts. For enclosures Packs Height mm Depth mm 1800 400 2 8184.500 1800 500 2 8185.500 1800 600 2 8186.500 2000 400 2 8104.500 2000 500 2 8105.500 2000 600 2 8106.500 2000 800 2 8108.500 2200 600 2 8126.500 Accessories: of Model No. TS Enclosure panel fasteners, internal, see page 568, for heavy installed equipment and high dynamic pressures. Asymmetrical side panel Side panel Corner baying Back-to-back baying Rear panel Door Standard side panel Asymmetrical side panel B A Enclosure panel fasteners, internal for TS for additional fixing of the side or rear panel with heavy installed equipment and high dynamic pressures. Packs of Model No. TS 10 8800.071 568 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above