Modular front design for TS 8 - Trim piece, hinged at the top

Catalogue 33

Doors/locks Door variants Trim frame for TS To conceal the TS 8 front frame in enclosures without a door. Can be combined with large swing frames. Possible application areas include, for example: ● Studio technology ● Electronic configuration Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Model No. DK Width mm Height mm 600 2000 7824.130 800 2000 7824.132 Note: The trim frame conceals the side system punchings in the inner mounting level. The TS punched sections with mounting flange 23 x 73 mm (see page 648) may be used for installation. Interior door with mounting frame for compact enclosure AE IP 69K For the installation of control and display components. Mounting frame, depth-adjustable for a distance between the outer surface and the inside of the outer door of 35 to 85 mm (80 mm with AE 1101.010/.110). Material: Sheet steel, 1.5 mm Colour: RAL 7035 Supply includes: − Mounting frame − Door with cam lock and screwdriver insert − Assembly parts For AE enclosure W (B) mm H mm Model No. AE 1101.010/.110 160 260 1101.910 1101.020/.120 330 330 1101.920 1101.030/.130 330 580 1101.930 1101.040/.140 580 580 1101.940 H 23 23 B 30 30 70 588 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above