SV-TS 8 cable chamber enclosures (height 2000 mm) - SV-TS 8 cable chamber enclosures (height 2200 mm)

Catalogue 33

Baying systems TS 8 3 System accessories Page 537 SV components From page 327 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Door(s), rear panel: Dipcoat-primed, powdercoated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Protection category: Up to IP 54, depending on the panels. Supply includes: − Enclosure frame − Door, 3 mm double-bit lock insert − Rear panel − Three-piece gland plates SV-TS 8 cable chamber enclosures (height 1800 mm) 3 Testing: − Design certificate to IEC 61 439-1/-2 − IEC 61 641 Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Width mm Packs of 300 400 600 Page Height mm 1800 1800 1800 Depth mm 600 600 600 Model No. SV 1 9670.3961) 9670.4961) 9670.6961) Door(s) 1 1 1 Weight (kg) 47.0 49.5 62.0 Base/plinth Components front and rear Height 100 mm 1 set 8601.915 8601.400 8601.600 543 Height 200 mm 1 set 8602.915 8602.400 8602.600 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.060 544 Height 200 mm 1 set 8602.060 8602.060 8602.060 544 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8186.235 8186.235 8186.235 567 Roof plates for protection category/design IP 55/sealed 1 9671.636 9671.646 9671.666 622 IP 43/vented 1 9671.736 9671.746 9671.766 622 IP 2X/vented 1 – 9671.846 9660.235 622 Roof plates for cable entry gland IP 55 1 9671.536 9671.546 9665.903 622 Roof plates with pressure relief function 1 – 9671.446 9660.935 622 Front trim panels, top 300 mm/bottom 100 mm for protection category IP 54/sealed 1 set – 9672.014 9672.016 593 IP 2X/vented 1 set – 9672.034 9672.036 593 Front trim panels, top 100 mm/bottom 300 mm for protection category IP 54/sealed 1 set – 9672.024 9672.026 593 IP 2X/vented 1 set – 9672.044 9672.046 593 Upgrade kit for front trim panels 300/100 mm IP 2X IP 43 1 set – 9672.054 9672.056 593 Angular baying brackets 4 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 578 Accessories Enclosure configuration see page 592 Compartment configuration see page 345 Alternative lock systems see page 600 1) Extended delivery times. Rittal Catalogue 33/Enclosures 89


Catalogue 33
To see the actual publication please follow the link above