Earthing - Earth straps - Earthing strap - Assembly parts - Assembly parts - Contact washers

Catalogue 33

Interior installation EMC EMC earth clamps The clamps may be used directly on the device or operating equipment on the mounting plate for cable shield contact. Material: Sheet steel Surface finish: Zinc-plated Size mm Packs of Model No. SZ 4 50 2367.040 6 50 2367.060 8 50 2367.080 12 50 2367.120 16 50 2367.160 20 25 2367.2001) 1) 2 assembly brackets EMC baying seal for TS For baying enclosure systems. Seal with all-round, electrically conductive sheathing. Supply includes: 3 seals, length 2 m each. Cross section mm Model No. TS 6.3 x 6.3 8800.690 EMC divider panel seal This seal ensures optimum contact in bayed EMC enclosure systems and when using a zinc-plated divider panel. Material: PU foam with electrically conductive sheathing Supply includes: 1 roll (12.7 x 12.7 x 5300 mm). Packs of Model No. SZ 1 4348.000 Contact cutter The contact cutter enables EMC-compatible preparation of the contact point e.g. for earthing straps. Plastic-bound abrasive with guide pin for round system punchings. With location point for drill, grinder etc. For Model No. SM Frame section 2414.000 Earthing bolts1) 2414.500 1) Not necessary with TS Contact paint Contact paint prevents the corrosion of conductive, unprotected contact points. Contents: 12 ml Packs of Model No. SZ 1 2415.000 688 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above