Security handle - Adjacent door latch - Swivel handle

Catalogue 33

Doors/locks Lock systems Lock inserts for installation in comfort handle, mini-comfort handle, Ergoform-S standard, folding lever handle Lock and push-button inserts Semi-cylinder Installation in Comfort handle6), mini-comfort handle6) Comfort handle7), mini-comfort handle7), Ergoform-S standard, folding lever handle for CM Comfort handle, mini-comfort handle, Ergoform-S standard, folding lever handle for CM Model No. TS Model No. SZ Model No. CS Security lock insert no. 3524 E1) 8611.180 2467.000 – Push-button insert 8611.190 2468.000 – Push-button and lock insert1) 8611.2002) 2469.0003) – to DIN 18 2524) – – 9785.040 – – 9785.0425) 1) With 2 keys 2) Lock no. 12321, no other lock is possible. 3) Lock no. 2123, no other lock is possible. 4)With 3 keys for each lock insert. 5) Packs of 2. Simultaneous locking within the same pack, no simultaneous locking for different packs. 6) For lock inserts. 7) For semi-cylinder. Folding lever handle for CM As the handle does not take up any swing space, due to its folding mechanism, the door surface area may be maximised for installed equipment. Colour: − Enclosure: Similar to RAL 9005 − Handle: Similar to RAL 9006 Size: − Length: 242 mm (with inserted trim panel) − Width: 50 mm − Depth: 17.5 mm For lock inserts For padlock and lock inserts With lock insert E11) Model No. CM 5001.060 5001.062 5001.061 Lock inserts, type F 7 mm square 8611.100 8611.100 – 8 mm square 8611.110 8611.110 – 7 mm triangular 8611.120 8611.120 – 8 mm triangular 8611.130 8611.130 – Screwdriver 8611.140 8611.140 – Daimler insert 8611.150 8611.150 – 3 mm double-bit 8611.160 8611.160 – Fiat 8611.170 8611.170 – 6.5 mm triangular (CNOMO) 8611.220 8611.220 – Lock and push-button inserts Security lock insert no. 3524 E2) 2467.000 2467.000 – Push-button insert 2468.000 2468.000 – Push-button and lock insert2) 2469.0003) 2469.0003) – Semi-cylinder to DIN 18 2524) 9785.040 9785.040 – 9785.0425) 9785.0425) – 1) Only for use with VW, Audi, SEAT, SkodaAuto. Supplied without key. Other VW locks available on request. 2) With 2 keys 3) Lock no. 2123; no other lock is possible. 4)With 3 keys for each lock insert 5) Packs of 2. Simultaneous locking within the same pack, no simultaneous locking for different packs. 604 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above