IW enclosures and worktops

Catalogue 33

Industrial Workstations System accessories Page 537 Comfort Panel Page 138 Optipanel Page 140 TFT monitor Page 796 Material: − Enclosure, roof, drawer tray, designer door, rear wall and rear door: Sheet steel − Worktop: Chipboard: Plastic-laminated on both sides (edging) − Aluminium handle: Powder-coated Surface finish: Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint Colour: − Enclosure, worktop: RAL 7035 − Worktop edge strip: RAL 7015 − Worktop handle: RAL 9006 Protection category: See table. Supply includes: Available on the Internet. Detailed drawings: Available on the Internet. H B T Photo shows a configuration example with equipment not included in the scope of supply. H T B Combination options Monitor housing 21˝ Model No IW 6902.500 Optipanel Custom-manufactured for TFT monitors or other display and input devices Support arm system CP-L Enclosure attachment tilting Model No. IW 6902.640 Roof solid Model No. IW 6902.400 Worktop small, solid Model No. IW 6902.300 Worktop solid Model No. IW 6902.100 Drawer section for keyboard and mouse, designer door, rear door Height 900 mm Model No. IW 6900.410 Worktop, keyboard drawer, designer door, rear door Height 1000 mm Model No. IW 6901.100 Designer door, rear door Height 900 mm Model No. IW 6900.100 Designer door, rear panel screw-fastened from the inside Height 900 mm Model No. IW 6900.000 Worktop prepared for tilting enclosure attachment Model No IW 6902.310, see page 170. Pedestal Model No. IW 6141.200 Drawer section, designer door, rear door Height 900 mm Model No. IW 6900.400 Base/plinth, stationary Model No. PC 8800.920 Twin castors Model No. DK 7495.000 Twin castors Model No. DK 7495.000 or CP 6148.000 132 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above