Section doors for installing cooling modules

Catalogue 33

Modular climate control concept Climate control accessories Page 473 TS 8 enclosures Page 71 Software & services Page 515 Colour: RAL 7035 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Cooling module prepared for installation in section door − Nano-coated condenser − Integral electric condensate evaporation Also required: − Section door, fits TS 8 enclosures, 600, 800, 1200 mm widths and 1800, 2000 mm heights, see page 431. − Base/plinth, 100 or 200 mm high, see page 543. Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Cooling modules “Blue e”, 1500/2500 W useful cooling output Model No. SK with Comfort controller 3307.700 3307.710 3307.740 3310.700 3310.710 3310.740 Page Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 . QK Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1500 W/1550 W 850 W/900 W 1500 W/1550 W 930 W/950 W 2500 W/2520 W 1620 W/1730 W 2500 W/2500 W 1760 W/1800 W Rated current max. 6.0 A/6.1 A 11.2 A/11.8 A 2.5 A/2.7 A 7.6 A/9.4 A 17.3 A/19.0 A 3.5 A/3.7 A Start-up current 22.0 A/24.0 A 36.0 A/39.0 A 8.5 A/9.2 A 22.0 A/24.0 A 36.0 A/39.0 A 13.0 A/14.0 A Pre-fuse T 16.0 A/16.0 A 11.0 A – 16.0 A3) 6.3 A – 10.0 A1) 16.0 A/16.0 A 18.0 A – 25.0 A3) 6.3 A – 10.0 A1) Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 850 W/1050 W 1000 W/1150 W 870 W/1080 W 1070 W/1180 W 790 W/1000 W 900 W/1100 W 1310 W/1520 W 1480 W/1850 W 1360 W/1570 W 1530 W/1900 W 1130 W/1480 W 1400 W/1750 W Refrigeration factor ε = L 35 L 35 1.8 1.7 1.9 1.9 1.8 2.2 Refrigerant R134a, 700 g R134a, 1175 g Operating temperature and setting range +20°C to +55°C Weight2) 68 kg 72 kg 68 kg 73 kg 78 kg 72 kg Air throughput of fans (unimpeded air flow) External circuit 1100 m3/h 1100 m3/h Internal circuit 600 m3/h 1100 m3/h . QK/Pel Temperature control Comfort controller (factory setting +35°C) Accessories Packs of Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Special voltages available on request. We reserve the right to make technical modifications. 1) Motor circuit breaker 2) Includes section door weight 3) Transformer protection switch 430 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above