Page 431

Catalogue 33

Modular climate control concept Climate control accessories Page 473 TS 8 enclosures Page 71 Software & services Page 515 Colour: RAL 7035 Supply includes: − Section door without preconfigured cooling module − TS 8 hinges, door opening angle approx. 110° Note for 1200 mm wide TS 8 enclosures: − With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half. − With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used. Section doors for installing cooling modules B H − Cooling module, see page 430. − Base/plinth, 100 or 200 mm high, see page 543. B Also required: H B H Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. B H Model No. SK 3300.040 3300.050 3300.060 3300.070 3300.080 3300.090 3300.110 3300.120 Dimensions to fit TS enclosures Height mm 1800 2000 1800 2000 1800 2000 1800 2000 Dimensions to fit TS enclosures Width (B) mm 600 800 1200 (unit positioned on the left) 1200 (unit positioned on the right) Accessories Packs of Metal filters 1 3284.210 3284.210 3284.210 3284.210 All SK 3307.700/.710/.740 or 3310.700/.710/.740 cooling module models, see page 430, can be integrated into one of the section doors mentioned above. Rittal Catalogue 33/Climate control 431


Catalogue 33
To see the actual publication please follow the link above