Busbar connection adaptor 600 A/800 A/1600 A, cable outlet top/bottom

Catalogue 33

RiLine60 connection system Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet top Design Packs of 3-pole 3-pole 3-pole 3-pole Page Rated current up to 63 A 125 A 250 A 800 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet at the top Connection of round conductors mm2 ● fine-wire with wire end ferrule ● multi-wire ● solid 2.5 – 10 2.5 – 10 2.5 – 10 10 – 25 16 – 35 – 35 – 120 35 – 120 – Clamping area for laminated copper bars W x H mm – 10 x 7.8 18.5 x 15.5 33 x 20 Width mm 20 55 90 129 Height mm 215 210 210 246 Approvals For bar systems with centre-to-centre spacing mm 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 Model No. SV 1 9342.200 9342.230 9342.260 9342.290 Accessories Laminated copper bars – 314 Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet bottom 95 – 185 95 – 300 – Design Packs of 3-pole 4-pole Page Rated current up to 63 A 125 A 250 A 800 A 125 A 250 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet at the bottom Connection of round conductors mm2 ● fine-wire with wire end ferrule ● multi-wire ● solid 2.5 – 10 2.5 – 10 2.5 – 10 10 – 25 16 – 35 – 35 – 120 35 – 120 – 95 – 185 95 – 300 – 10 – 25 16 – 35 – 35 – 120 35 – 120 – Clamping area for laminated copper bars W x H mm – 10 x 7.8 18.5 x 15.5 33 x 20 10 x 7.8 18.5 x 15.5 Width mm 20 55 90 129 75 118 Height mm 215 210 210 246 270 270 Approvals For bar systems with centre-to-centre spacing mm 60 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 9342.210 9342.240 9342.270 9342.300 9342.244 9342.274 Accessories Laminated copper bars – 314 Rittal Catalogue 33/Power distribution 281


Catalogue 33
To see the actual publication please follow the link above