Depth 473 mm, with mounting plate

Catalogue 33

Wall-mounted enclosures EL, 3-part System accessories Page 537 Socket strip Page 695 Wall mounting bracket Page 627 Cable clamps Page 719 Earthing Page 689 Wall-mounted enclosure with optimum accessibility thanks to hinged part. Material: − Wall and hinged part: Sheet steel, 1.5 mm − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: − Wall and hinged part: RAL 7035 − Glazed door: RAL 7035/7015 (slate grey) Protection category: IP 55 to IEC 60 529 Supply includes: − Wall section − Hinged part with 25 mm pitch pattern of holes in the front and rear frame − Designer glazed door − Mini comfort handle for 3 – 15 U − Comfort handle and 2-point lock for 18 – 21 U − Including security lock 3524 E − Product-specific supply scope, see table Detailed drawings: Available on the Internet. H1 H2 T3 T2 T1 B1 T4 B2 Depth 373 mm, with mounting plate U Packs of 3 6 9 12 15 18 21 Page Width (B1) mm 600 600 600 600 600 600 600 Height (H1) mm 212 345 478 612 746 878 1012 Depth (T1) mm 373 373 373 373 373 373 373 Clearance width (B2) mm 502 502 502 502 502 502 502 Clearance height (H2) mm 149 282 415 549 683 815 949 Depth of wall section (T2) mm 135 135 135 135 135 135 135 Depth of hinged part (T3) mm 216 216 216 216 216 216 216 Max. installation depth (T4) mm 320 320 320 320 320 320 320 Width of mounting plate (B3) mm 485 485 485 485 485 485 485 Height of mounting plate (H3) mm 165 299 432 565 699 832 965 Load capacity of hinged part (kg, static) 15 30 45 60 75 75 75 Model No. EL 1 2243.605 2246.605 2249.605 2252.605 2255.605 2258.605 2261.605 Product-specific supply scope Wall section: Gland plate, solid, top and bottom 2 Mounting plate supplied loose 1 Hinged part: 482.6 mm (19˝) mounting angles 2 Accessories Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Gland plate with brush insert 1 7705.035 7705.035 7705.035 7705.035 7705.035 7705.035 7705.035 708 Gland plate for metric cable glands 1 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 707 Cable glands see page 709 Lock inserts, type F see page 609 C rails 4 2238.000 2238.000 2238.000 2238.000 2238.000 2238.000 2238.000 655 Blanking plates, 482.6 mm (19˝) 3 see page 754 Included with the supply. 64 Rittal Catalogue 33/Enclosures H3 B3


Catalogue 33
To see the actual publication please follow the link above