Rail systems - Installation examples - AE Installation examples with TS system rails

Catalogue 33

Interior installation Mounting plates Mounting plate for TS, 400 mm wide Depth-adjustable on a 25 mm pitch pattern, Material: Sheet steel, 3 mm Surface finish: Zinc-plated Supply includes: Assembly parts. Accessories: − TS 18 x 38 mm punched rail, used as mounting plate slide rail, see page 650. − TS width divider, for installation in wider enclosures, see page 558. For enclosure height mm Model No. TS 1800 8614.180 2000 8614.200 299 23 23 23 1696/1896 24.5 48 73 42 17 Mounting plates for CS Toptec, Basic and modular enclosures For the configuration of mounting levels. The mounting plates are depth-adjustable on a 25 mm pitch pattern. Material: Aluminium, 3 mm Supply includes: Assembly parts. Note: For an enclosure width of 1200 mm, partial installation with one or two 600 mm wide mounting plates is possible. F 23 23 23 G 24.5 48 73 42 17 For enclosure F G Model No. CS Width mm Height mm 600 800 499 696 9765.090 600 1200 499 1096 9765.092 800 800 699 696 9765.097 800 1200 699 1096 9765.095 800 1600 699 1496 9765.096 1200 1200 1099 1096 9765.191 Rittal Catalogue 33/System accessories 639


Catalogue 33
To see the actual publication please follow the link above