Under-floor frame - Stabiliser bracket - Stabiliser

Catalogue 33

Base Base/plinths Cast feet For secure siting of ● Enclosure for tower PC or ● Other own assemblies Depth 700 mm Material: Cast aluminium Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. IW 2 6902.920 Accessories: − Base mount CP 6147.000, see page 173. − Twin castors, see page 556. Levelling feet For direct mounting underneath the base/plinth TS and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities. Load capacity: Max. admissible static load: 400 kg per levelling foot Adjustment range: M12: 55 mm – 125 mm M16: 45 mm –120 mm Material: Stainless steel 1.4301 (AISI 304) Thread Packs of Model No. SO M12 4 2889.000 M16 4 2890.000 Possible alternative: Levelling feet Hygienic Design, see page 178. Base/plinths for FlatBox The base/plinth, 50 mm high, may be mounted on any FlatBox with a base area of 600 x 600 or 700 x 700 mm. For attachment purposes, the base/plinth may be mounted on the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry. Material: Sheet steel Surface finish: Powder-coated Colour: RAL 7035 Supply includes: 4 levelling feet and assembly parts. For base area Width Depth Packs of Model No. DK mm mm 600 600 1 7507.750 700 700 1 7507.755 Rittal Catalogue 33/System accessories 553


Catalogue 33
To see the actual publication please follow the link above