Front trim panels - Upgrade kit IP 43 - Cross member - Roof frame bars, horizontal

Catalogue 33

Doors/locks Modular front design for Form 2-4 Perforated mounting strip for partial doors SV-TS For retrospective external mounting on SV-TS partial doors. The perforated mounting strips have a 25 mm pitch pattern of holes and may be used for individual mountings on the rear of the door, e.g. cable ducts, hose holders etc. Hole diameter of perforated mounting strip: 4.5 mm Material: Sheet steel, 1 mm Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width mm 400 600 800 Length mm 298 498 698 For partial door height mm 150 – 800 150 – 800 150 – 800 Packs of 10 10 10 Model No. SV 9671.204 9671.206 9671.208 Front trim panels for SV-TS (busbar compartment) Required to conceal a 300 mm high busbar compartment and for using partial doors as an upper and lower height filler. Height of busbar compartment cover: 300 mm. Height of front trim panel opposite: 100 mm. Material: Sheet steel, 2 mm Surface finish: Textured Colour: RAL 7035 Supply includes: 2 front trim panels, including assembly parts. Also required: − Roof frame bars, see page 594. − Cross members for SV-TS, see page 594. Accessories: Upgrade kit IP 43 for front trim panels IP 2X, see page 593. IP 54, sealed IP 2X, with ventilation hole For enclosure width mm Height of front trim panels Packs of Model No. top bottom SV mm mm 400 300 100 1 set 9672.014 400 100 300 1 set 9672.0241) 600 300 100 1 set 9672.016 600 100 300 1 set 9672.0261) 800 300 100 1 set 9672.018 800 100 300 1 set 9672.0281) 1000 300 100 1 set 9672.0101) 1000 100 300 1 set 9672.0201) 1200 300 100 1 set 9672.0121) 1200 100 300 1 set 9672.0221) 1) Extended delivery times. For enclosure width mm Height of front trim panels Packs of Model No. top bottom SV mm mm 400 300 100 1 set 9672.034 400 100 300 1 set 9672.0441) 600 300 100 1 set 9672.036 600 100 300 1 set 9672.0461) 800 300 100 1 set 9672.038 800 100 300 1 set 9672.0481) 1000 300 100 1 set 9672.0301) 1000 100 300 1 set 9672.0401) 1200 300 100 1 set 9672.0321) 1200 100 300 1 set 9672.0421) 1) Extended delivery times. Upgrade kit IP 43 for front trim panels IP 2X For enclosure width mm Packs of Model No. SV 400 1 set 9672.054 600 1 set 9672.056 800 1 set 9672.058 1000 1 set 9672.0501) 1200 1 set 9672.0521) 1) Extended delivery times. Rittal Catalogue 33/System accessories 593


Catalogue 33
To see the actual publication please follow the link above