Base/plinth trim panels, side - Base/plinth baying brackets

Catalogue 33

Base TS base/plinth Base/plinth components front and rear Sheet steel for TS, CM, TP, PC, IW, TE Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry. Material: − Base/plinth components: Sheet steel − Cover caps: Plastic Surface finish: Spray-finished Colour: Cover caps: RAL 9005/7035 Supply includes: 1 set = 2 base/plinth components, 4 cover caps, 4 screws and captive nuts M12 for mounting on the enclosure. Accessories: − Base mounting plate SO 2817.000, see page 546. − Filter mat for vented versions, see page 548. Detailed drawings: Available on the Internet. 100 mm high, colour: RAL 7022 For enclosure width mm Design Model No. TS 300 Solid 8601.915 400 Solid 8601.400 500 Solid 8601.500 600 Solid 8601.600 800 Solid 8601.800 850 Solid 8601.850 1000 Solid 8601.000 1100 Solid 8601.300 1200 Solid 8601.200 1600 Solid 8601.920 1800 Solid 8601.980 100 mm high, colour: RAL 7035 For enclosure width mm Design Model No. TS 300 Solid 8601.905 600 Solid 8601.605 Vented 7825.601 Vented with designer cover 7825.603 800 Solid 8601.805 Vented 7825.801 Vented with designer cover 7825.803 100 mm high, colour: RAL 9005 200 mm high, colour: RAL 7022 For enclosure width mm Design Model No. TS 300 Solid 8602.915 400 Solid 8602.400 500 Solid 8602.500 600 Solid 8602.600 800 Solid 8602.800 850 Solid 8602.850 1000 Solid 8602.000 1100 Solid 8602.100 1200 Solid 8602.200 1600 Solid 8602.920 1800 Solid 8602.980 200 mm high, colour: RAL 7035 For enclosure width mm Design Model No. TS 600 Solid 8601.602 Vented with designer cover 7825.605 800 Solid 8601.802 Vented with designer cover 7825.805 For enclosure width mm Design Model No. TS 300 Solid 8602.905 600 Solid 8602.605 800 Solid 8602.805 Rittal Catalogue 33/System accessories 543


Catalogue 33
To see the actual publication please follow the link above