Compact enclosures AE, protection category IP 69K

Catalogue 33

Stainless steel Compact enclosures AE Width (B) mm Packs of 760 800 800 1000 1000 1000 Page Height (H) mm 760 1000 1200 1000 1200 1200 Depth (T) mm 300 300 300 300 300 300 Mounting plate width (F) mm 704 739 740 939 940 940 Mounting plate height (G) mm 730 955 1155 955 1155 1155 Model No. AE 1 1014.600 1016.600 1017.600 1018.600 1019.600 1019.5001) Material 1.4301 (AISI 304) – 1.4404 (AISI 316L) – – – – – 3-point lock system – – – Door(s) 1 1 1 2 2 2 Weight (kg) 42.5 52.9 61.5 71.0 76.0 76.0 Protection category IP 66 to IEC 60 529, complies with NEMA 4X IP 55 to IEC 60 529, complies with NEMA 12 Accessories Rails for interior installation 4 2373.300 2373.300 2373.300 2373.300 2373.300 2373.300 647 Rain canopy 1.4301 (AISI 304) 1 2474.000 2475.000 2475.000 2363.000 2363.000 2363.000 619 Wall mounting bracket 1.4301 (AISI 304) 4 2433.000 2433.000 2433.000 2433.000 2433.000 – 627 1.4404 (AISI 316L) 4 – – – – – 2433.500 627 Wall angle 1.4301 (AISI 304) 4 2583.010 2583.010 2583.010 2583.010 2583.010 2583.010 628 Cam lock 1.4404 (AISI 316L) Standard 1 2304.000 2304.000 – 2304.000 – – 609 Hygienic Design 1 2304.010 2304.010 – 2304.010 – – 178 Alternative lock systems see page 602 1) Cam lock: Die-cast zinc Rittal Japan RITTAL K.K. Sales HQ. Shin-Yokohama AK Bldg 2F 3-23-3, Shin-Yokohama, Kohoku-ku Kanagawa 222-0033 Phone: 0120-998-631 / +81 (45) 478-6801 Fax: 0120-998-632 / +81 (45) 478-6880 E-mail: contact@rittal.co.jp www.rittal.co.jp 186 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above