Locking bar latch to CNOMO1) - Spring washer - Mini-comfort handle

Catalogue 33

Doors/locks Lock systems Security handle with code Flexible access opportunities with ● individual 3-digit code without key or ● with the master key function via an additional semi-cylinder of 40 or 45 mm to DIN 18 252, irrespective of the code. Design with Model No. DK Comfort handle for TS 7200.800 Ergoform-S handle for TE 7200.810 Accessories: − SZ lock and push-button inserts, see page 604. − Semi-cylinder, see page 604. Adjacent door latch for TS For optimum operation of the adjacent door from the outside if the handle on the inside is difficult to access due to swing frames or 482.6 mm (19˝) installed equipment. Retrospective conversion of the adjacent door is easily achieved using the supplied drilling template. The handle on the inside is no longer required. Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. TS 1 8611.370 Accessories: Standard double-bit lock insert may be exchanged for 27 mm lock inserts, version A, see page 609. Swivel handle for sheet steel door DK-TS With lock insert, lock no. 3524 E. The use of semi-cylinders is not supported. Length: 150 mm. Note: The swivel handle cannot be used in conjunction with 180° hinges (TS 7824.520). Design Model No. DK RAL 7035 7829.300 120° 90° 64 69.7 1 2 Position for door opening Max. projection of the upper handle part 1 2 Rittal Catalogue 33/System accessories 605


Catalogue 33
To see the actual publication please follow the link above