Client Access licence - RiZone module SNMP support for units from other manufacturers - Microsoft Operations Manager Management Pack

Catalogue 33

Monitoring RiZone Appliance Standard RiZone is supplied as an appliance or a software appliance. As an appliance, RiZone is supplied with global support, installed on a powerful server. The software appliance is available as a virtual server which can easily be used on existing hardware in the data centre. Also required: RiZone Appliance IP node licence according to the number of IP nodes available. Standard version Model No. DK Hardware appliance1) Server with Windows RiZone software RiZone graphics tool 7990.101 7990.201 7990.301 Software appliance1) Hard drive + Windows RiZone software RiZone graphics tool 7990.103 7990.203 7990.303 1) All Model Nos. on the same line belong together, and must always be ordered together. RiZone Appliance IP node licence The flexible RiZone licence model allows optimum adaptation to any project size, while at the same time allowing the opportunity to grow with the data centre. The volume licences for the IP nodes are graduated from 10 to 1000 nodes and may be adapted precisely to the size of the data centre. For each active component or other SNMP-compatible component to be covered, one node licence is required. For no. of IP nodes1) Console licences included Model No. DK RiZone software RiZone graphics tool 10 2 7990.205 7990.305 25 4 7990.206 7990.306 50 4 7990.207 7990.307 100 8 7990.208 7990.308 250 10 7990.209 7990.309 500 15 7990.210 7990.310 1000 20 7990.211 7990.311 1) All Model Nos. on the same line belong together, and must always be ordered together. Rittal Catalogue 33/Software & services 527


Catalogue 33
To see the actual publication please follow the link above