Front panels and type V, VI handles

Catalogue 33

Accessories for subracks Front panels for type I, II, IV, IVs and VII handles Detailed drawings and assembly: Vertical EMC gaskets Design of front panel Available on the Internet. Subrack type Required quantity per front panel Packs of Model No. RP EMC Non- EMC 3 U 6 U Version 1 – Standard 1 1 3686.975 3686.977 Version 2 – Heavy-duty 1 1 3688.611 3688.614 Microswitch and mounting clip Description For handle type Required quantity per front panel Packs of Model No. RP 3 U 6 U Micro-switch without cable, without connector Switching load: 50 mA, 30 V DC Service life/switching cycles: – For nominal load: 30.000 – Mechanical: 50.000 Micro-switch mounting clip Plastic IV, IVs, VII 1 10 3684.411 3684.411 1 10 3684.410 3684.410 Micro-switch with cable and connector, fully assembled including mounting clip – Connector: Type Molex 51021-0300 – 3 cables 25 mm x #32 AWG – Mounting clip: Plastic 1 1 set 3686.536 3686.536 Rittal Germany RITTAL GmbH & Co. KG Postfach 1662 D-35726 Herborn Phone: +49(0)2772 505-0 Fax: +49(0)2772 505-2319 E-mail: info@rittal.de www.rittal.com 242 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above