Wall-mounted enclosures EL, 2-part - Depth 369 mm, with swing frame

Catalogue 33

Wall-mounted enclosures EL, 3-part Depth 473 mm, with mounting plate U Packs of 3 6 9 12 15 18 21 Page Width (B1) mm 600 600 600 600 600 600 600 Height (H1) mm 212 345 478 612 746 878 1012 Depth (T1) mm 473 473 473 473 473 473 473 Clearance width (B2) mm 502 502 502 502 502 502 502 Clearance height (H2) mm 149 282 415 549 683 815 949 Depth of wall section (T2) mm 135 135 135 135 135 135 135 Depth of hinged part (T3) mm 316 316 316 316 316 316 316 Max. installation depth (T4) mm 420 420 420 420 420 420 420 Width of mounting plate (B3) mm 485 485 485 485 485 485 485 Height of mounting plate (H3) mm 165 299 432 565 699 832 965 Load capacity of hinged part (kg, static) 15 30 45 60 75 75 75 Model No. EL 1 2253.605 2256.605 2259.605 2262.605 2265.605 2268.605 2271.605 Product-specific supply scope Wall section: Gland plate, solid, top and bottom 2 Mounting plate supplied loose 1 Hinged part: 482.6 mm (19˝) mounting angles 2 Accessories Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Gland plate with brush insert 1 7705.035 7705.035 7705.035 7705.035 7705.035 7705.035 7705.035 708 Gland plate for metric cable glands 1 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 707 Cable glands see page 709 Lock inserts, type F see page 609 Slide rails 10 2250.000 2250.000 2250.000 2250.000 2250.000 2250.000 2250.000 751 C rails 4 2239.000 2239.000 2239.000 2239.000 2239.000 2239.000 2239.000 655 Blanking plates, 482.6 mm (19˝) 3 see page 754 Included with the supply. Rittal Great Britain RITTAL Limited Braithwell Way Hellaby Industrial Estate Hellaby Rotherham S Yorks S66 8QY Phone: +44 (0) 1709 704000 Fax: +44 (0) 1709 701217 E-mail: information@rittal.co.uk www.rittal.co.uk Rittal Catalogue 33/Enclosures 65


Catalogue 33
To see the actual publication please follow the link above