Plastic handles - T handles

Catalogue 33

Doors/locks Lock systems Ergoform S lock system The unlocked handle folds down forwards, and the lock is opened by swivelling. Material: Die-cast zinc Surface finish: Powder-coated Standard Standard for KS plastic enclosures Special with lock insert E11) Specially prepared for ASSA lock system Model No. SZ Model No. KS Model No. SZ RAL 7032 with brown handle 2450.000 – – – RAL 7035 with brown handle 2450.010 – 2456.500 – Brown 2451.000 – – 2453.000 Matt nickel-plated 2452.000 – – – RAL 7032 2454.000 – – – RAL 7035 2435.000 1490.010 – – RAL 7032 with brown handle and bracket 2455.000 – – – RAL 7035 with brown handle and bracket 2455.010 – – – Lock inserts, version A 7 mm square 2460.000 2460.000 – – 8 mm square 2461.000 2461.000 – – 7 mm triangular 2462.000 2462.000 – – 8 mm triangular 2463.000 2463.000 – – Screwdriver 2464.000 2464.000 – – Daimler insert 2465.000 2465.000 – – 3 mm double-bit 2466.000 2466.000 – – Fiat 2307.000 2307.000 – – 6.5 mm triangular (CNOMO) 2460.650 2460.650 – – Lock and push-button inserts Security lock insert no. 3524 E2) 2467.000 2467.000 – – Push-button insert 2468.000 2468.000 – – Push-button and lock insert2) 2469.0003) 2469.0003) – – Semi-cylinder to DIN 18 2524) 9785.040 9785.040 – – 9785.0425) 9785.0425) – – 1) Only for use with VW, Audi, SEAT, SkodaAuto. Supplied without key. Other locks available on request. 2) With 2 keys 3) Lock no. 2123; no other lock is possible. 4)With 3 keys for each lock insert. 5) Packs of 2. Simultaneous locking within the same pack, no simultaneous locking for different packs. Rittal Catalogue 33/System accessories 607


Catalogue 33
To see the actual publication please follow the link above