Components for EMC installation/assembly kits - EMC gaskets - Mounting blocks - Vertical divider kit

Catalogue 33

Accessories for subracks Components for EMC installation A B EMC gaskets, vertical To ensure EMC protection between the subrack side panel and the front/rear panels. There are two versions available. Suitable for mounting on: ● 482.6 mm (19˝) flanges for subracks ● Corner trims, rear ● EMC contact strip ● U-channel front panels ● Trim panels for Ripac Vario-Module ● Flanges for Ripac Vario-Module Material: Stainless steel Version 1: segmented U Packs of Model No. RP 1 1 3686.973 3 1 3686.975 4 1 3686.976 6 1 3686.977 7 1 3686.978 Version 2: one-piece U Packs of Model No. RP 3 1 3688.611 4 1 3688.612 6 1 3688.614 7 1 3688.615 A B EMC contact strip To ensure EMC protection when horizontal rails are set-back. Integral channel to accommodate EMC gaskets. Material: Extruded aluminium section Surface finish: Clear-chromated Note: 2 sections are required for each subrack. U Packs of Model No. RP 3 1 3684.643 6 1 3684.644 Also required: − EMC gaskets, vertical, see page 230. − Assembly screws M3 x 6, Packs of 100, Model No. RP 3684.233, see page 250. − Mounting kit for gland plates, Model No. RP 3687.015, see page 219. EMC gaskets, horizontal (K) For horizontal EMC protection. For snap-fastening onto the front horizontal rails. Material: Stainless steel Usable width (HP) Packs of Model No. RP For top/bottom horizontal rail 40 1 3684.974 84 1 3684.808 For sub-division of 6 U into 2 x 3 U, between 2 horizontal rails 84 1 3685.789 230 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above