ISV wall-mounted distributor

Catalogue 33

Compact enclosures AE Width (B) mm Packs of 600 760 760 800 800 800 Page Height (H) mm 1200 760 760 600 1000 1200 Depth (T) mm 300 210 300 300 300 300 Mounting plate width (F) mm 540 704 704 749 739 740 Mounting plate height (G) mm 1155 730 730 570 955 1155 Material thickness mm Enclosure 1.5 1.5 1.5 1.5 1.5 1.5 Door 2.0 2.0 2.0 2.0 2.0 2.0 Mounting plate thickness mm 3.0 3.0 3.0 2.5 3.0 3.0 Cam lock – 2 2 2 2 – 3-point lock system – – – – Model No. AE 1 1260.500 1077.500 1073.500 1055.500 1180.500 1280.500 Weight (kg) 55.0 40.0 44.5 33.9 57.0 70.0 Protection category IP 66 to IEC 60 529, complies with NEMA 4. Accessories Gland plate Size 5 5 5 5 5 5 From Qty. 1 1 1 1 1 1 704 Rails for interior installation 4 2373.300 2373.210 2373.300 2373.300 2373.300 2373.300 647 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 627 Baying kit 1 set – 1199.100 1199.100 1199.100 – – 582 Door stay 5 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 617 180° hinge 2 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 613 Support strips 20 2326.000 2327.000 2327.000 2328.000 2328.000 2328.000 614 Rain canopies, stainless steel 1 – – 2474.000 2475.000 2475.000 2475.000 619 Base/plinth Height 100 mm 1 2816.200 – – – – 2818.200 551 Height 200 mm 1 2826.200 – – – – 2828.200 551 Eyebolts 4 2509.000 – – – – 2509.000 626 Earth straps see page 689 LED system light see page 682 Wiring plan pocket, plastic see page 616 Cable gland see page 709 Dust guard trim see page 620 Alternative lock systems see page 599 Width (B) mm Packs of 1000 1000 1000 1000 1000 Page Height (H) mm 760 760 1000 1200 1400 Depth (T) mm 210 300 300 300 300 Mounting plate width (F) mm 944 944 939 940 940 Mounting plate height (G) mm 730 730 955 1155 1355 Material thickness mm Enclosure 1.5 1.5 1.5 1.5 1.5 Door 2.0 2.0 2.0 2.0 2.0 Mounting plate thickness mm 3.0 3.0 3.0 3.0 3.0 Cam lock 2 2 2 – – 3-point lock system – – – Model No. AE 1 1100.500 1130.500 1110.500 1213.500 1114.500 Door(s) 2 2 2 2 2 Weight (kg) 52.0 56.0 71.0 85.0 97.0 Protection category IP 55 to IEC 60 529, complies with NEMA 12. Accessories Gland plate Size 4 4 4 4 4 From Qty. 2 2 2 2 2 704 Rails for interior installation 4 2373.210 2373.300 2373.300 2373.300 2373.300 647 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 2508.100 2508.100 627 Baying kit 1 set 1199.100 1199.100 – – – 582 Door stay 5 2519.000 2519.000 2519.000 2519.000 2519.000 617 180° hinge 2 2449.000 2449.000 2449.000 2449.000 2449.000 613 Support strips 20 2325.000 2325.000 2325.000 2325.000 2325.000 614 Rain canopies, stainless steel 1 – 2363.000 2363.000 2363.000 2363.000 619 Base/plinth Height 100 mm 1 – 2801.200 2801.200 2801.200 2801.200 551 Height 200 mm 1 – 2802.200 2802.200 2802.200 2802.200 551 Eyebolts 4 – – – 2509.000 2509.000 626 Earth straps see page 689 LED system light see page 682 Wiring plan pocket, plastic see page 616 Alternative lock systems see page 599 46 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above