Page 45

Catalogue 33

Compact enclosures AE Width (B) mm Packs of 380 380 400 400 500 500 500 Page Height (H) mm 600 600 500 800 500 500 700 Depth (T) mm 210 350 210 300 210 300 250 Mounting plate width (F) mm 334 334 354 349 449 449 449 Mounting plate height (G) mm 570 570 475 770 470 470 670 Material thickness mm Enclosure 1.38 1.5 1.38 1.5 1.38 1.5 1.5 Door 1.5 1.5 1.5 2.0 1.75 1.75 2.0 Mounting plate thickness mm 2.5 2.5 2.0 3.0 2.5 2.5 2.5 Cam lock 2 2 2 2 2 2 2 Model No. AE 1 1038.500 1338.500 1045.500 1037.500 1050.500 1350.500 1057.500 Weight (kg) 15.6 19.4 13.0 26.2 16.8 19.6 31.2 Protection category IP 66 to IEC 60 529, complies with NEMA 4. Accessories Gland plate Size 3 4 4 4 4 4 4 From Qty. 1 1 1 1 1 1 1 704 Rails for interior installation 4 2373.210 2373.350 2373.210 2373.300 2373.210 2373.300 2373.250 647 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 627 Baying kit 1 set 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 582 Door stay 5 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 617 180° hinge 2 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 613 Support strips 20 – – – – 2325.000 2325.000 2325.000 614 Rain canopies Sheet steel 1 2501.500 – – – – – – 619 Stainless steel 1 2472.000 – – – 2362.000 – – 619 Earth straps see page 689 LED system light see page 682 Wiring plan pocket, plastic see page 616 Cable gland see page 709 Dust guard trim see page 620 Alternative lock systems see page 599 Width (B) mm Packs of 600 600 600 600 600 600 600 600 600 Page Height (H) mm 380 380 600 600 600 760 760 800 1000 Depth (T) mm 210 350 210 250 350 210 350 250 250 Mounting plate width (F) mm 549 549 549 549 549 549 549 549 539 Mounting plate height (G) mm 355 355 570 570 570 730 730 770 955 Material thickness mm Enclosure 1.38 1.5 1.38 1.5 1.5 1.38 1.5 1.5 1.5 Door 1.5 1.5 1.75 1.75 1.75 2.0 2.0 2.0 2.0 Mounting plate thickness mm 2.5 2.5 2.5 2.5 2.5 3.0 3.0 3.0 3.0 Cam lock 1 1 2 2 2 2 2 2 2 Model No. AE 1 1039.500 1339.500 1060.500 1054.500 1360.500 1076.500 1376.500 1058.500 1090.500 Weight (kg) 15.4 20.0 22.8 24.8 28.4 32.1 36.0 33.6 50.5 Protection category IP 66 to IEC 60 529, complies with NEMA 4. Accessories Gland plate Size 5 5 5 5 5 5 5 5 5 From Qty. 1 1 1 1 1 1 1 1 1 704 Rails for interior installation 4 2373.210 2373.350 2373.210 2373.250 2373.350 2373.210 2373.350 2373.250 2373.250 647 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 627 Baying kit 1 set 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 – 582 Door stay 5 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 617 180° hinge 2 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 613 Support strips 20 2326.000 2326.000 2326.000 2326.000 2326.000 2326.000 2326.000 2326.000 2326.000 614 Rain canopies Sheet steel 1 2502.500 2511.500 2502.500 – 2511.500 2502.500 2511.500 – – 619 Stainless steel 1 2473.000 – 2473.000 – – 2473.000 – – – 619 Earth straps see page 689 LED system light see page 682 Wiring plan pocket, plastic see page 616 Cable gland see page 709 Dust guard trim see page 620 Alternative lock systems see page 599 Rittal Catalogue 33/Enclosures 45


Catalogue 33
To see the actual publication please follow the link above