Enclosure attachment CP-C for support arm connection CP-L Ø 130 mm - Housing coupling CP-C for support arm connection CP-L Ø 130 mm - Angle coupling 90° CP-C for support arm connection CP-L Ø 130 mm - Support section CP-C - Angle piece 90° CP-C - Intermediate hinge CP-C - Top-mounted joint CP-C - Wall-mounted hinge CP-C - Wall/base mounting bracket, small, CP-C - Wall/base mounting bracket, large, CP-C - Mounting component for signal pillar - Accessories CP-C

Catalogue 33

Support arm system CP-C Comfort Panel Page 138 Optipanel Page 140 Compact Panel Page 142 Command panel housing with door Page 143 Command panel Page 144 Support section CP-C Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section. Open cable duct for easy servicing access and for pre-assembled cables with connectors; lockable via cover section. X-shaped profile for higher load capacity, large cable routing channels. Upper channel adequate for cables with large connectors (e.g. DVI or VGA) and available/ usable throughout the entire system. Size: − External dimensions: 75 x 120 mm − Wall thickness: 6.5 mm Function ● Easily adjusted without dismantling the system ● Fast, simple assembly of the system ● Rotation range may be limited without dismantling the system Material: − Support section: Extruded aluminium section − Cover: Plastic Colour: − Support section: RAL 7035 − Cover: RAL 7024 Supply includes: − Support section CP-C − Clip-in lid (only for CP-C open) Detailed drawings: Available on the Internet. 120 75 Cable management ● Cross-section sufficient for large connectors ● Separation between data and power cables ● Removable cover for simple cable entry ● Flexible cable entry and routing options 158 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above