Liquid Cooling Package - TopTherm LCP rack CW and DX

Catalogue 33

Aisle containment TopTherm LCP Passive CW from page 464 Application and mode of operation: Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology. Depending on the application, aisle containment may be used with CRAC systems or TopTherm LCP Inline CW and DX as hot or cold aisle containment. Benefits: ● Increased energy efficiency and performance capability of climate control. ● Superior output density is facilitated, thanks to guaranteed cold air supply. ● Easily installed and retrofitted, as it is fully compatible with the TS 8 enclosure system. ● An inexpensive way to boost the performance of your existing plant, lengthening the investment cycle until a replacement needs to be purchased. Equipment: − Slimline door element with viewing window, sliding door − Stable roof elements in a composite metal with a high level of light permeability − Where required, safety glass may also be used Note: Other size variants and individually modified systems available on request. 1200 2000 600/800 Element Roof element Door element Position Start/end Centre – Model No. SK 3300.270 3300.280 3300.170 3300.180 3300.160 Width of element (identical to enclosure width) mm 600 800 600 800 – Width of cold aisle mm 1200 1200 1200 1200 1200 Height of cold aisle mm – – – – 2000 460 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above