Security rooms

Catalogue 33

Fire alarm and extinguisher system DET-AC XL System accessories Page 537 Server enclosures Page 113 Standardised solution for extinguishing individual bayed enclosure suites with up to 24 enclosures or entire rooms. All components of the system are built into a 300 mm wide TS 8 enclosure, facilitating optimum baying to a suite of server enclosures. The integral early-warning fire detection system with active smoke extraction detects fire from a very early stage. The fire is extinguished automatically. NOVEC 1230 is used as the extinguisher gas. Benefits: ● Extinguisher system for room volumes up to 84 m3 ● Rack extinguisher system for up to 24 racks ● Suitable for incorporation into TS 8 server rack suites ● Simple project planning on the basis of standard packages ● Innovative extinguisher gas NOVEC 1230 − Eco-friendly − Uncritical for IT components Three solutions are available in the standard version: For extinguishing up to: ● 8 racks ● 16 racks ● 24 racks In addition, Rittal is able to configure both room and rack extinguisher systems to your individual specifications. Function principle: The detection system of the DET-AC XL draws room or rack air in continuously and detects even the tiniest smoke particles during the initial phase of a fire, the pyrolysis phase. After a defined delay time, the extinguisher gas bottle is opened electrically and the gas flows out into the room or racks via the extinguisher nozzles. Photo shows a configuration example with equipment not included in the scope of supply. Fire alarm and extinguisher system DET-AC XL S-08-40-10 S-16-40-10 S-24-40-10 S-08-40-12 S-16-40-12 S-24-40-12 Width mm 300 300 Height mm 2000 2000 Depth mm 1000 1200 Model No. DK 7338.160 7338.161 7338.162 7338.163 7338.164 7338.165 Accessories Nozzle piping kit for extinguisher system 7338.166 7338.166 7338.166 7338.166 7338.166 7338.166 Piping kit for smoke extraction system 7338.167 7338.167 7338.167 7338.167 7338.167 7338.167 Nozzle piping kit for extinguisher system between enclosure suites 7338.168 7338.168 7338.168 7338.168 7338.168 7338.168 Piping kit for smoke extraction system between enclosure suites 7338.170 7338.170 7338.170 7338.170 7338.170 7338.170 Pressure relief valve for enclosures 7338.171 7338.171 7338.171 7338.171 7338.171 7338.171 Rittal Catalogue 33/IT infrastructure 511


Catalogue 33
To see the actual publication please follow the link above