Fan roof, modular, two-piece

Catalogue 33

Fan systems Mini-fan Compact DC fan for enclosure and component cooling in enclosures. Technical specifications: − Rated operating voltage: 24 V (DC) − Power consumption: 1 W − Air throughput (unimpeded air flow): 21 m3/h − Noise level (unimpeded air flow): 20 dB (A) − Operating temperature range: –20°C to +70°C Dimensions W x H x D mm Packs of Model No. SK 60 x 60 x 25.4 1 3236.124 Supply includes: − Fans − Assembly screws − Contact hazard protection Fan expansion kit For retro-fitting various fan units or to supplement the fan mounting plate and modular fan roof. Technical specifications DK 7980.000: − Rated operating voltage: 230 V~ − Power consumption: 15/14 W at 50/60 Hz − Air throughput (unimpeded air flow): 160/180 m3/h, 50/60 Hz − Noise level (unimpeded air flow): 37 dB (A) − Operating temperature range: –10°C to +55°C Technical specifications DK 7980.100: − Rated operating voltage: 230 V~ − Power consumption: 14/12 W at 50/60 Hz − Air throughput (unimpeded air flow): 108/120 m3/h, 50/60 Hz − Noise level (unimpeded air flow): 34 dB (A) − Operating temperature range: –20°C to +70°C Technical specifications DK 7980.148: − Rated operating voltage: 48 V (DC) − Power consumption: 7.7 W − Air throughput (unimpeded air flow): 184 m3/h − Noise level (unimpeded air flow): 43 dB (A) − Operating temperature range: –20°C to +70°C Dimensions W x H x D mm Packs of Model No. DK 119 x 119 x 38 1 set 7980.000 119 x 119 x 25 1 set 7980.100 119 x 119 x 38 1 set 7980.148 Supply includes: − Fans − Assembly parts − Connection cable (0.61 m) Cover plates for fan panels for FlatBox To cover unused fan panels when using fans in the FlatBox. Material: Sheet steel Surface finish: Powder-coated Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. DK 6 7507.760 404 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above