Allocation of lock systems - Compact enclosures, sheet steel

Catalogue 33

Doors/locks Viewing panels/operating panels Operating panel For mounting on: ● AE instead of door ● Surfaces Frame construction with corner connectors on the inside, 3 mm aluminium plate secured from the inside and sealed against the frame Material: Aluminium, natural anodised Protection category: IP 54 to IEC 60 529 Supply includes: Aluminium frame, display panel, hinges, brackets. For use as door variant for AE Width mm Height mm Depth mm 1001.600 1002.500 1002.600 1032.500 1035.500 197 297 34 2740.0001) 1004.600 1011.600 1030.500 1031.500 377 297 34 2741.000 1006.500 1006.600 1380.500 377 377 34 2742.000 1008.600 1038.500 1338.500 377 597 34 2743.000 1007.600 1013.600 1050.500 1350.500 497 497 34 2745.000 1009.600 1039.500 1339.500 597 377 34 2744.000 1010.500 1010.600 1060.500 1360.500 597 597 34 2746.000 1) With AE, only for use on the rear panel Area available for population: (width – 70 mm) x (height – 70 mm) Dimensions of aluminium plate: (width – 54 mm) x (height – 54 mm) Accessories: Cam lock FT 2749.000, see page 598. Model No. FT Cam lock May be retrofitted to the operating area or enclosure panel of operating panels. Standard double-bit lock insert may be exchanged for type C lock inserts and type C plastic Packs of Model No. FT 1 2749.000 handle. Accessories: − Lock inserts, type C, see page 609. − Plastic handle, type C, see page 608. Viewing window for operating panel For the protection of display and control components. With a build height of max. 35 mm. Material: Front panel: Aluminium, natural anodised Glazed panel: Smoked acrylic Supply includes: Lock insert no. 3524 E. For operating panel Model No. FT FT 2741.000 2791.000 FT 2742.000 2792.000 598 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above