Circuit-breaker component adaptors 250 A/630 A (3-pole)

Catalogue 33

RiLine60 component adaptor Busbar systems Page 276 – 279 Connection system Page 280 – 282 Fuse elements Page 294 – 309 Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: Circuit-breaker component adaptor 125 to 630 A Including terminal cover and sliding blocks for switchgear attachment. Note: The technical data given in the tables may vary for UL applications. Circuit-breaker component adaptors 100 A/125 A/160 A (3-pole) Design Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Rated current up to Packs of 100 A 125 A 160 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ Type of connection Box terminal Box terminal Box terminal Connection of round conductors mm2 10 – 35 35 – 120 35 – 120 Clamping area for laminated copper bars W x H mm 10 x 7.8 18.5 x 15.5 18.5 x 15.5 For switchgear make/model ABB MS 497 S2, T1, T1 UL, T2, T2 UL S2, T1, T2 Allen Bradley – 140-CMN 140-CMN Eaton PKZ21) NZM1, NZM1 UL, BZM B1 NZM1, BZM B1 GE – FD FD OEZ – BC160N BC160N Schneider Electric GV3ME801) NS80, NSC100, NSE75, NSE100 NS80, NSC100 Siemens S3 3RV13 53, 3VT1 3RV13 53, 3VT1 Terasaki – E125, S125 E125, S125 Universal application 1) – – Width mm 72 90 90 Height mm 210 225 215 Approvals – For bar systems with centre-to-centre spacing mm 60 60 60 For bar thickness mm 5/10 5/10 5/10 Cable outlet2) Top Bottom Top Bottom Top Bottom Model No. SV 1 9342.400 9342.410 9342.540 9342.550 9342.500 9342.510 Accessories Support rail width 72 mm, height 15 mm 5 9320.120 – – 322 Sliding blocks 6 – 9342.560 9342.560 322 Connection bracket – 322 1) Mounting only possible with support rail SV 9320.120. 2) Switch outlet or outgoing cable. Rittal Catalogue 33/Power distribution 287


Catalogue 33
To see the actual publication please follow the link above