CRAC system CW - Base unit - Fan unit in base

Catalogue 33

Chillers for IT cooling Cooling output 155 to 481 kW Model No. SK 3232.800 3232.810 3232.820 3232.890 3232.830 3232.840 3232.850 3232.860 3232.870 3232.880 Rated operating voltage V, Hz 400, 3~, 50 Dimensions mm W HD 1100 1875 2950 1100 1875 2950 1100 1875 3950 1500 1975 4350 2200 2450 3400 2200 2450 3400 2200 2450 3400 2200 2450 4250 2200 2450 4250 2200 2450 4250 Cooling output1) 155 kW 172 kW 196 kW 235 kW 262 kW 291 kW 326 kW 387 kW 430 kW 481 kW Power consumption 47 kW 52 kW 60 kW 70 kW 80 kW 93 kW 106 kW 121 kW 141 kW 159 kW Rated current max. 108 A 120 A 127 A 149 A 181 A 203 A 225 A 293 A 307 A 336 A Refrigerant R410A Pmax. cooling circuit 45 bar Temperature range Environment –20°C to +43°C Liquid media +5°C to +15°C Pump capacity 500 l/min. 500 l/min. 810 l/min. 1200 l/min. Pump pressure 2.5 bar Number of cooling circuits 2 Tank with 10 mm condensate insulation Steel Tank capacity 500 l 700 l 1000 l Water connections 2 1/2˝ 3˝ 4˝ Operating weight 1308 kg 1321 kg 1489 kg 1933 kg 2546 kg 2693 kg 2843 kg 3148 kg 3354 kg 3576 kg Colour RAL 9002 Air throughput of fans m3/h 32600 50000 49000 72800 71500 70200 106200 104100 102000 Temperature control Electronic control with digital display (factory setting +15°C) 1) The performance data varies according to the option package chosen, and should be taken from the IT chiller configurator (see Internet). Extended delivery times. We reserve the right to make technical modifications. Rittal Austria RITTAL Schaltschränke Gesellschaft m.b.H. Laxenburger Straße 246a A-1239 Wien Phone: +43 (0) 5 99 40-0 Fax: +43 (0) 5 99 40-99 0 E-mail: info@rittal.at www.rittal.at Rittal Catalogue 33/Climate control 455


Catalogue 33
To see the actual publication please follow the link above