FlatBox - With 482.6 mm (19˝) mounting angles

Catalogue 33

VerticalBox System accessories Page 537 Compact 482.6 mm (19˝) enclosure for small networks ● May be used as wallmounted, under-desk or desktop enclosure ● 482.6 mm (19˝) level, front and rear ● Free access from three sides for interior installation ● Freely selectable door hinging ● Passive ventilation with vent slots ● Rear panel prepared to accommodate a fan ● Horizontal 10 U may be used by installing 482.6 mm (19˝) mounting angles Material: − Sheet steel − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: RAL 7035 Supply includes: − Enclosure with glazed door − Side panels (1 x fixed, 1 x slot-in) with vent slots − Knockouts for cable entry via roof or base − Slot-in rear panel with knockouts for cable entry and fan accommodation − 482.6 mm (19˝) mounting level, 5 U, front and rear, depth-variable, distance between levels 434 – 489 mm − Security lock 12321 on the door, side and rear panel − 4 plastic feet, self-adhesive Detailed drawings: Available on the Internet. U Packs of 5 Page Width mm 300 Height mm 540 Depth mm 600 Model No. DK 1 7501.000 Accessories Mounting kit for VerticalBox, hinged mounting plate 350 x 484 mm 1 7501.100 757 482.6 mm (19˝) mounting angles, 12 U (10 U usable)1) 2 7502.203 744 Brush strip for cut-out openings 2 x 1 m 7072.200 708 Wall mounting bracket, 10 mm 4 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 627 Fan expansion kit, 230 V AC, 50/60 Hz, 108/125 m3/h, air throughput, unimpeded airflow 1 set 7980.100 404 Blanking panel, 482.6 mm (19˝), 1 U, RAL 7035 2 7151.035 761 Cable management panel, 482.6 mm (19˝), 1 U, RAL 7035, with 5 cable shunting rings 40 x 50 mm 1 7257.200 729 482.6 mm (19˝) socket strip, 7-way, with rocker switch 1 7240.220 695 Cable entry panel, 482.6 mm (19˝), 1 U 1 7140.535 732 1) For mounting at the side of the VerticalBox. With these mounting angles, instead of 5 U vertically at the side, up to 10 U may be used horizontally if only a minimal installation depth is required. Infinitely depth-variable positioning. 56 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above