For enclosure depth 400 mm, complete module groups

Catalogue 33

Base Base Gland plate for CM, TopConsole TP and one-piece console TP Select suitable gland plates depending on the application. The following examples illustrate the individual options for cable entry structuring. Potential equalisation is provided via assembly components and earthing points. Material: Sheet steel Surface finish: Zinc-plated Protection category: IP 55 to IEC 60 529, subject to correct mounting. Supply includes: 1 piece, including assembly parts. Note: For greater stability and universal cable entry, the base opening is divided in the width for 1000, 1200 and 1600 mm wide enclosures, and is suitable for various configurations. For enclosure depth 300 mm, complete module groups For enclosure/console depth mm One-piece base opening Two-piece base opening For enclosure width Packs of Requires packs Cable entry module groups of Model No. Model No. 600 800 Packs of Requires packs of 1000 1200 1600 Cable clamp strip, centre Gland plate, depth 50 mm 1 2 5001.210 5001.211 1 4 5001.212 5001.213 5001.233 Section for cable entry, centre 1 set 1 8802.060 8802.080 2 sets 1 8802.100 8802.120 8802.160 Cable clamp strip, rear Gland plate, depth 100 mm 1 1 5001.214 5001.215 1 2 5001.216 5001.217 5001.234 Section for cable entry, rear 1 set 1 8802.065 8802.085 2 sets 1 8802.105 8802.125 8802.165 Grommets, 1 x Gland plate, depth 50 mm 1 1 5001.210 5001.211 1 2 5001.212 5001.213 5001.233 Cable entry plates for grommets 1 1 5001.226 5001.227 1 1 5001.228 5001.229 5001.237 Cable entry and connector grommets, see page 702. For cable glands One-piece Gland plate, depth 150 mm 1 1 5001.218 5001.219 1 2 5001.220 5001.221 5001.235 Two-piece Gland plate, depth 50 mm 1 1 5001.210 5001.211 1 2 5001.212 5001.213 5001.233 Gland plate, depth 100 mm 1 1 5001.214 5001.215 1 2 5001.216 5001.217 5001.234 Cable glands, see page 709. 560 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above