Compact swing frames - Pull-out frame, 482.6 mm (19˝) - Divider kits

Catalogue 33

482.6 mm (19˝) installation system Swing frame Swing frame, large with trim panel, for 800 mm wide enclosures For mounting 482.6 mm (19˝) equipment. Material: Sheet steel Surface finish: − Frame: Zinc-plated − Trim panel: Spray-finished Colour: RAL 7035 Supply includes: Locking rod system with double-bit lock insert and parts for attaching to the installation kit. Technical information: Available on the Internet. Installation Mounting position 1 1 1 2 1 2 2 With hinge 130°/180° 180° For enclosure width mm 800 U For min. enclosure height mm Packs of Model No. SR 22 1200 1 2323.235 2324.235 31 1600 1 2332.235 – 36 1800 1 2337.235 2338.235 40 2000 1 2341.235 2342.235 45 2200 1 2346.235 2347.235 Heavy-duty version1) U For enclosure height mm Packs of Model No. SR 40 2000 1 7858.100 – Accessories Ergoform S lock systems see page 607 Lock inserts, version A see page 609 Also required: Divider kits For enclosure Hinge Load 1 1 2 capacity Packs of TS ES CM – – – 130° < 1500 N3) 1995.235 1 set – – < 1500 N2) 1995.835 1 set – – < 800 N 1986.500 1 set – 180° < 1200 N3) 1997.235 1 set – – < 1200 N2) 1997.835 1 set < 800 N 1986.500 + 1978.200 1 set 1 1) Load capacity 350 kg, including installation kit, for enclosure height 2000 mm. 2) Installation only possible with the mounting plate slide rail dismantled. 3) Maximum load 800 N with the TS mounting plate slide rail dismantled. For TS: TS punched section with mounting flange 23 x 73 mm, 2 or 4 required Full installation, width 800 mm, front/set back Partial installation top, width 800 mm, front/set back Partial installation centre (in the height), width 800 mm, front/set back side central For ES: PS punched section with mounting flange 23 x 73 mm, 2 or 4 required Installation in 2 enclosure width/depth mm Packs of Model No. TS Page 400 4 4369.000 652 500 4 4370.000 652 Note: The swing frame stay is required to lock the open swing frame, see page 738. Installation in 2 enclosure width/depth mm Packs of Model No. TS Page 400 4 8612.1401) 647 500 4 8612.550 648 600 4 8612.560 648 800 4 8612.580 648 1000 4 8612.500 648 1200 4 8612.520 648 1) TS punched section with mounting flange, 17 x 73 mm 736 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above