Ripac Vario EMC for backplane, 3 U and 6 U - Ripac Vario for connectors IEC 60 603-2, 3 U and 6 U

Catalogue 33

Subrack Ripac Vario Cover plates Page 229 Guide rails Page 235 Assembly kits Page 232 Front panels Page 239 Configurator for subracks Page 525 Material/Surface finish: − Side panels: 2.5 mm aluminium, clear-chromated − 482.6 mm (19˝) flanges and horizontal rails: Extruded aluminium section, clear-chromated − Cover plates: Aluminium, unplated (EMC version only) Supply includes: − Flanges − Side panels − Horizontal rails − Threaded inserts − Insulating strips or Z rails Additionally for EMC version: − Trim sections − EMC gaskets − Roof plates − Mounting blocks Detailed parts lists: Available on the Internet. Tests: Vibration and shock-tested to IEC 61 587-1 based on: IEC 600-68-2-6 test Fc IEC 600-68-2-27 test Ea Standards: Ripac subracks are based on the system dimensions of IEC 60 297-3, -101, -102, -103. Detailed drawings: Available on the Internet. H1 T2 T1 B2 B1 Ripac Vario for backplane, 3 U U 3 Height (H1) mm 132 Width (B1) mm 482.6 (19˝) Width (B2) HP 84 Side panel (T1) mm 185 225 245 305 345 365 405 Depth (T2) mm 160 200 220 280 320 340 380 Max. PCB depth mm 160 160 220 280 280 340 340 Model No. RP, not EMC 3684.020 3684.021 3684.022 3685.231 3684.024 3685.232 3684.025 Accessories Top/bottom covers see page 229 Horizontal rails see page 218 – 226 Other accessories for subracks see page 232 Ripac Vario for backplane, 4 U and 6 U U 4 (3 + 1) 6 Height (H1) mm 176.45 265.35 Width (B1) mm 482.6 (19˝) 482.6 (19˝) Width (B2) HP 84 84 Side panel (T1) mm 245 185 245 285 345 365 Depth (T2) mm 220 160 220 260 320 340 Max. PCB depth mm 220 160 220 220 280 340 Model No. RP, not EMC 3685.235 3684.043 3684.045 3684.046 3684.047 3685.239 Accessories Top/bottom covers see page 229 Horizontal rails see page 218 – 226 Other accessories for subracks see page 232 216 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above