TS adaptor for wiring systems - Kit

Catalogue 33

Interior installation Assembly components Spring nut M5 For ● Comfort Panel from an installation depth of 74 mm ● Optipanel from an installation depth of 100 mm ● Compact Panel The spring ensures reliable protection against unintentional displacement. Further interior installation, e.g. with mounting bracket PS 4597.000 (see page 658) or mounting bracket CP 6205.100 (see page 658). Material: Sheet steel, zinc-plated Packs of Model No. CP 50 6108.000 Threaded inserts M6 for KS For securing installed equipment to the moulded bosses in the door and in the enclosure rear panel. Screw length available for insertion: 8 mm. Packs of Model No. KS 20 1482.000 Multi-tooth screws M6 x 12 to fit: ● Snap-on nuts (TS 8800.806) ● U nuts for punched rails (PS 4179.000) ● Captive nuts (PS 4164.000) ● Threaded blocks (TS 4162.000) M8 x 12 to fit: ● Snap-on nuts (TS 8800.808) Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections. Type of screw Dimensions mm Packs of Model No. SZ Multi-tooth screws M6 x 12 M8 x 12 300 300 2504.500 2504.800 Metal multi-tooth screws 5.5 x 13 300 2486.500 Metal multi-tooth screws for stainless 5 x 13 300 2486.300 steel Self-tapping screws: ● ● ● ● Hex screws Posidrive raised countersunk screws Pan-head screws, posidrive Multi-tooth pan-head screws M5 x 10 M5 x 12 M5 x 12 M5 x 12 500 500 500 500 2504.000 2488.000 2489.000 2489.500 Self-tapping screws ST 4.8 x 16 300 2487.000 Metal multi-tooth screws For the round holes 4.5 mm diameter in the enclosure section, punched rails and punched sections without mounting flanges. Self-tapping screws For the round holes 4.5 mm diameter in the enclosure section, punched rails and punched sections without mounting flanges. Self-tapping screws Mark, drill and tighten in a single operation using electric or pneumatic tools. For metal thickness: 0.8 – 3 mm Length: 16 mm Usable length: 9.5 mm Width across flats: 8 mm 666 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above