Mounting kit - Captive nuts M5/M6 - Multi-tooth screws

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Brush strip, vertical for TS, TE Within the network distributor, this serves as a flexible infill panel which stylishly conceals the cable management area to the side of the 482.6 mm (19˝) mounting level. The brush strip facilitates convenient cable routing from the side and rear distributor area to the front connection level. The clearance required in front of the mounting level is at least 75 mm. Within the TS, the brush strip is mounted at the side on the vertical frame section, on horizontal or vertical punched sections. There is an additional mounting option directly on the installation level of the TS or TE 7000. For direct attachment to the 482.6 mm (19˝) mounting frame of the TS or TE, the brush strip must be cut to length accordingly. Material: Aluminium section with brush strip: Plastic, UL 94-V0 Supply includes: 1 set = 4 brush strips, length 950 mm each. For enclosure height mm Packs of Model No. DK 2000 1 set 7827.544 Mounting panel 482.6 mm (19˝), 2 U For fast integration of smaller mounting units within the 482.6 mm (19˝) level, such as potential equalisation rails, distributor boxes, small electrical components etc. Simple screw-fastening of the components to the integral 25 mm system punchings. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Panel height U Panel width mm Packs of Model No. DK 2 450 1 7151.300 Support for small appliances For secure attachment of small, non-482.6 mm (19˝)-conforming equipment such as modems, power packs, routers etc. Angle-shaped support for mounting in the empty space at the side between the 482.6 mm (19˝) level and the side panel on L-mounting angles, mounting frame or chassis. Attachment of the components and connection cables can be achieved quickly and easily using nylon tape or cable ties. Also suitable for cable routing in the enclosure depth. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. W x H x D mm Packs of Model No. DK 350 x 150 x 97 1 7246.500 Accessories: Nylon loop, cable ties, see page 720. 756 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above