Adaptor pieces, 482.6 mm (19˝) - Adaptor sections, 482.6 mm (19˝) - Infill panels, 482.6 mm (19˝), horizontal

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Adaptor section, 482.6 mm (19˝) for TS For the installation of subracks and other equipment. Adaptor sections are easily shortened for partial assemblies. Supply includes: Assembly parts. Note: The 482.6 mm (19˝) measurement is obtained when mounting on the TS frame for enclosures with width 600 mm. Accessories: − Infill panels, see page 742. − Captive nuts, see page 665. − Assembly screws, see page 666. − Slide rails with one-sided mounting, see page 751. − Slide rails with two-sided mounting, see page 751. − Drawer installation kit, see page 753. − Component shelf installation kit, see page 676. For enclosure system TS1) For enclosure height mm Material U Packs of Model No. TS 1600 1800 38 4 8613.080 2000 Extruded aluminium section 42 4 8613.000 2200 47 4 8613.020 33 4 8613.060 For PC enclosure2) 17 4 8613.070 1) For the rear of electronic enclosures, see page 742. 2) Behind lower door. Assembly examples of TS: Drawing 1 Drawing 2 1 3 63 43 1 4 63 75.5 Drawing 1 and 2: Adaptor section or adaptor piece fitted in the foremost installation position, directly on the vertical section. When installing slide rails with two-sided mounting (see page 751), the same adaptor section or adaptor pieces must also be mounted on the vertical section at the rear. Drawing 3 Drawing 5 1 3 5 66 86 2 1 2 4 86 98.5 Drawing 3: Mounting on two vertically installed PS punched sections permits fully flexible use of the enclosure depths. Drawing 4 and 5: Greater distance from the door is achieved by mounting on adaptor rails for PS compatibility. In this position, the slide rails can be fitted with one-sided mounting. Drawing 4 Adaptor section/piece Adaptor rail TS sheet steel door TS glazed door Punched sections without mounting flanges 1 2 3 4 5 Rittal Catalogue 33/System accessories 741


Catalogue 33
To see the actual publication please follow the link above