Accessories for instrument cases - RiCase - Back panel - End section - Front door

Catalogue 33

Instrument cases RiCase RiCase 482.6 mm (19˝) U (HE) Packs of 3 4 6 Page Vented – – – – – Width (B) mm 562.0 562.0 562.0 562.0 Height (H) mm 166.4 166.4 210.8 299.7 Depth (T) mm 300.0 420.0 420.0 300.0 420.0 Model No. RC 1 3750.310 3750.330 3750.320 3750.340 3750.420 3750.440 3750.600 3750.610 3750.640 Weight (kg) 5.4 5.3 7.1 6.9 7.7 7.5 6.6 8.7 8.5 Accessories Blanking plates, as rear wall or front panel 3 1933.200 1933.200 1934.200 1936.200 754 Carrying handles, horizontal 2 3751.250 3751.260 3751.260 3751.250 3751.260 263 Threaded inserts with M4 thread 8 – – 3751.730 – 262 Earthing set 4 3798.000 3798.000 3798.000 3798.000 263 Tower feet 1 set 3751.850 3751.850 3751.850 3751.850 263 Captive nuts M6, with contact 50 2094.200 2094.200 2094.200 2094.200 757 Assembly screw M6 x 16 mm, Phillips-head 100 7094.100 7094.100 7094.100 7094.100 758 RiCase 482.6 mm (19˝) U (HE) Packs of 6 7 9 12 Page Vented – – – Width (B) mm 562.0 562.0 562.0 562.0 562.0 Height (H) mm 299.7 344.2 344.2 433.1 566.5 Depth (T) mm 540.0 420.0 540.0 540.0 540.0 Model No. RC 1 3750.620 3750.650 3750.720 3750.710 3750.730 3750.930 3750.000 3750.030 Weight (kg) 12.2 10.8 9.1 12.9 11.5 12.9 16.4 15.0 Accessories Blanking plates, as rear wall or front panel 3 1936.200 1935.200 1935.200 1939.200 1937.200 754 Carrying handles, horizontal 2 3751.270 3751.260 3751.270 3751.270 3751.270 263 Slide rails 2 3751.520 – 3751.520 – 3751.520 263 Threaded inserts with M4 thread 8 – 3751.750 3751.750 – – 262 Mounting rail 2 3751.420 – 3751.420 3751.420 3751.420 262 Earthing set 4 3798.000 3798.000 3798.000 3798.000 3798.000 263 Tower feet 1 set 3751.850 3751.850 3751.850 3751.850 3751.850 263 Captive nuts M6, with contact 50 2094.200 2094.200 2094.200 2094.200 2094.200 757 Assembly screw M6 x 16 mm, Phillips-head 100 7094.100 7094.100 7094.100 7094.100 7094.100 758 Rittal Italy RITTAL S.p.A. S.P. n. 14 Rivoltana – Km 9,5 20060 Vignate (MI) Phone: +39 (0) 2 959 301 Fax: +39 (0) 2 9536 0209 E-mail: info@rittal.it www.rittal.it Rittal Catalogue 33/Enclosures 259


Catalogue 33
To see the actual publication please follow the link above