For RiLine NH fuse elements - Prism terminal - Box terminals - Connection space cover - Arc chambers

Catalogue 33

RiLine accessories for RiLine60 CB component adaptors Insert strip for circuit-breaker component adaptors To extend the construction width from 140 mm to 190 mm. Material: ABS Colour: RAL 7035 For circuitbreaker component adaptor Width mm Approvals Packs of Model No. SV SV 9342.700 SV 9342.710 25 4 (1 set) 9342.720 Note: 4 units (1 set) are needed to widen a component adaptor. Sliding blocks for circuit-breaker component adaptors For additional locking of circuit-breakers with more than two attachment points. Colour: RAL 7035 Note: UL approval in conjunction with circuit-breaker component adaptor. For circuit-breaker component adaptor With threaded insert Packs of Model No. SV SV 9342.500/.510 SV 9342.504/.514 SV 9342.540/.550 M3/M4 6 9342.560 SV 9342.600/.610 SV 9342.604/.614 M4/M5 6 9342.640 Connection bracket for circuit-breaker component adaptors Pre-assembled, laminated flat copper for connecting standard, commercially available moulded case circuit-breakers (MCCB). Material: Electrolytic copper F20 Insulation: − Vinyl compound − Temperature resistant to 105°C − Fire protection corresponding to UL 94-V0 Detailed drawings: Available on the Internet. Dimensions1) mm For circuit-breaker component adaptor For connecting moulded case circuit-breakers (MCCB), make (model) Packs of2) Model No. SV 6 x 9 x 0.8 SV 9342.500/.510 SV 9342.540/.550 ABB (T1, T1 UL, T2, T2 UL), Eaton (NZM1, NZM1 UL, BZM B1), OEZ (BC160N), Schneider Electric (NSC100, NSE75, NSE100) Siemens (3RV13 53, 3VT 1) 3 9342.5703) 10 x 15.5 x 0.8 SV 9342.600/.610 ABB (T3, T3 UL), GE (FE), Schneider Electric (NSF150, NSF250) 3 9342.660 Allen Bradley (140U-J), Schneider Electric (NS/NSX100/160/250, GV7) 3 9342.670 ABB (S3), Eaton (NZM2, NZM2 UL, BZM B2), Siemens (VL250, VL250 UL) 3 9342.680 Siemens (VL150X UL, VL150 UL, VL160X, VL160) 3 9342.690 10 x 32 x 1 SV 9342.700/.710 ABB (T5, T5 UL), Siemens (3RV10 73, 3RV13 73/74) 3 9342.770 ABB (S5), Allen Bradley (140U-L), Schneider Electric (NS/SX 400/630, NSJ 400/600) 3 9342.780 Eaton (NZM3, NZM3 UL) 3 9342.790 1) Number of lamina x lamina width x lamina thickness 2) 3 pieces = 1 set 3) Universal application for switchgear with a dimensional difference between the mounting level and the upper edge of the contact level of 20 ± 5 mm. Support rail 35 x 15 mm For ● Circuit-breaker component adaptor ● Mini-PLS component adaptor Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws and side anti-slip guard. For component adaptors Width mm Approvals Packs of Model No. SV SV 9342.400 SV 9342.410 SV 9629.000 72 5 9320.120 322 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above