Connection plates CP-L - Enclosure attachment, tilting, base mounting - Connection adaptor CP-C to CP-L - Adjustment set for support section CP-XL

Catalogue 33

Support arm systems Accessories Connection adaptor CP-L Ø 130 mm to CP-L 120 x 65 mm For external mounting of command panels with support arm cut-out CP-L 120 x 65 mm. Material: Cast aluminium Supply includes: Seal and assembly parts. Height mm Colour RAL 40 7035 0.5 6071.000 Detailed drawings: Available on the Internet. Weight kg Model No. CP Connection adaptor CP-L to CP-XL For mounting between enclosures with support arm connection CP-L and support arm system CP-XL. May also be used for the attachment of command panels with cut-out for CP-L directly to machines and systems without a support arm. The mounting cut-out CP-XL should be provided there. Assembly sequence: ● Mount the connection adaptor on the supporting structure ● Mount the enclosure and tighten the screws Material: Cast aluminium Supply includes: Seal and assembly parts. Height mm Colour RAL 201) 7024 0.6 6528.010 55 7024 0.7 6528.510 1) If the load permits, also suitable for mounting between enclosure with support arm connection CP-XL and support arm system CP-L Ø 130 mm. Detailed drawings: Available on the Internet. Weight kg Model No. CP Adaptor for Siemens Pro-Panel ● For external mounting of Siemens Simatic Pro-Panel on − Support arm system CP-S − Support arm system CP-L 120 x 65 mm Material: Aluminium Supply includes: Assembly parts. Colour RAL Model No. CP 7024 6528.450 Connection console CP-L for Beckhoff Control-Panels ● Removable cover for easy cable entry with a large opening (110 x 50 mm) ● For external mounting of Beckhoff Control-Panels on − Support arm system CP-S − Support arm system CP-L 120 x 65 mm Material: Cast aluminium Supply includes: Seals and assembly parts for mounting on the enclosure and 2 cable ties. Colour RAL Weight kg Model No. CP 7024 0.7 6508.020 Detailed drawings: Available on the Internet. 164 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above