Industrial Workstations - Combination options

Catalogue 33

PC enclosure systems System accessories Page 537 Comfort Panel Page 138 Optipanel Page 140 TFT monitor Page 796 Compact enclosure, ready to connect. Standard commercially available tower PCs, up to W/H/D: 250 x 530 x 600 mm (max. 20 kg) may be attached securely to the base screw fastened to the door using the retaining strap supplied loose. The rear interfaces of the PC are readily accessible with the door open. Because the socket strip and fan-and-filter unit are already pre-installed, the enclosure is ready for immediate use. Roof prepared for mounting ● Worktop IW 6902.310 ● Beneath surfaces Base prepared for mounting ● Cast feet IW 6902.920 ● On surfaces Material: − Enclosure: Sheet steel − Door: Sheet steel − Design strips: Aluminium Surface finish: − Enclosure: Powder-coated, textured paint − Door: Powder-coated Colour: − Enclosure: RAL 7035 − Door: RAL 7015 − Design strips: RAL 7035 Protection category: IP 54 to IEC 60 529, complies with NEMA 12 (in conjunction with connector gland SZ 2400.300/.500 supplied loose) Supply includes: − Enclosure of all-round solid construction − R/h door hinge − Door with base screwfastened on the inside − Side cam lock − Rear panel with two cut-outs for use of the connector gland SZ 2400.300/.500 supplied loose − Cable gland M20, brass, nickel-plated − Outlet filter fitted in left side panel − Fan-and-filter unit fitted in the right side panel, door operated switch, supply socket for 230 V power supply, socket strip with 3 sockets and overvoltage protection Also required: Connection cable for infeed, see page 683. Photo shows a configuration example with equipment not included in the scope of supply. Enclosure for tower PC Width mm Packs of 760 Page Height mm 760 Depth mm 300 Model No. IW 1 6900.300 Weight (kg) 55 Accessories Cast feet 2 6902.920 553 Twin castors 1 set 7495.000 556 Worktop without handle 1 6902.310 170 Enclosure attachment, tilting, base mounting 1 6902.640 165 Optipanel for TFT monitor 17˝ 1 6380.040 140 TFT monitor 17˝ with safety glass screen 1 6450.020 796 Alternative lock systems see page 601 Rittal Catalogue 33/Enclosures 131


Catalogue 33
To see the actual publication please follow the link above