Spare filter mat - Base module for cable entry - Module plates

Catalogue 33

Base Base Filter mat for one-piece gland plate The filter mat may be cut to size according to the required cut-out. Material: PPI 35-5/polyamide Packs of Model No. DK 1 7825.620 Gland plate modules for DK-TS For use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth or in conjunction with a multi-piece gland plate for pre-configured TS 8 enclosures, see page 563. Gland plate depth: 237.5 mm Version for cable entry at the rear: With brush strip. Version for cable entry at the sides: With rubber cable clamp strip. Vented version: With filter mat for concealing the holes and nylon tape for securing from the inside or outside. For enclosure width mm 600 For cable entry, 800 7825.381 800 For cable entry, 600 800 7825.380 Material: Sheet steel Surface finish: Zinc-plated Design Model No. DK rear 7825.361 sides 7825.388 Vented 7825.360 Spare filter mat for gland plate modules, vented To be used in exchange for the existing filter mat. Material: PPI 35-5/polyamide Supply includes: Assembly parts. Packs of Model No. DK 2 7825.350 Gland plate modules, vented with airflow regulator for DK-TS Allows controlled air routing from the twin base to the installed components. Individually adjustable membranes allow control of the air inlet opening between 10% and 80% free space. If the rear area of the enclosure is partitioned by base/gland plates, the required volumetric airflow may be individually regulated, and distribution of the airflow inside the twin base adapted to suit the requirements of each enclosure. The gland plate module may be combined with all gland plates as required. Gland plate module including contacting assembly screws; the additional installation of PE conductors is not required. Material: Sheet steel Supply includes: Packs of 1 − Gland plate module, vented − Filter mat − Assembly parts For enclosure width mm Model No. DK 600 7825.366 800 7825.386 Also required: For integration of the gland plates, there must be a base frame inside the enclosure. Base frame, divided, for retro-fitting, see page 559. Accessories: Spare filter mat, see page 565. 564 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above