Viewing panels/operating panels - System window

Catalogue 33

Doors/locks Modular front design for Form 2-4 Front trim panels for SV-TS Required as an upper and lower height filler when partial doors are used. Height: 100 mm. Material: Sheet steel, 2 mm Surface finish: Textured Colour: RAL 7035 Supply includes: 2 front trim panels, assembly parts. Also required: Cross members for SV-TS, see page 594. Accessories: Upgrade kit IP 43 for front trim panels IP 2X, see page 594. IP 54, sealed IP 2X, with ventilation hole For enclosure width mm Packs of Model No. SV 400 1 set 9671.014 600 1 set 9671.016 800 1 set 9671.018 For enclosure width mm Packs of Model No. SV 400 1 set 9671.034 600 1 set 9671.036 800 1 set 9671.038 Upgrade kit IP 43 for front trim panels IP 2X For enclosure width mm Packs of Model No. SV 400 1 set 9671.044 600 1 set 9671.046 800 1 set 9671.048 Cross member for SV-TS For use as sealing member between: ● Front trim panels ● Trim panels ● Partial doors Material: Sheet steel, 1 mm Colour: RAL 7035 Supply includes: Assembly parts and sealing material. For enclosure width mm Packs of Model No. SV 400 5 9671.004 600 5 9671.006 800 5 9671.008 Roof frame bars, horizontal for SV-TS Required as sealing bar between 300 mm high front trim panels and partial doors. Material: Sheet steel, 1.5 mm Colour: RAL 7035 Supply includes: Assembly parts and sealing material. For enclosure width mm Width mm Packs of Model No. SV 400 308 2 9672.004 600 508 2 9672.006 800 708 2 9672.008 1000 908 2 9672.0001) 1200 1108 2 9672.0021) 1) Extended delivery times. 594 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above