EMC enclosures - The Rittal EMC concept - EMC baying systems TS 8 - EMC subrack Ripac Vario

Catalogue 33

Ex enclosures System accessories Page 537 Application range: − Zone 1 and 2 or 21 and 22 to 94/9/EC − Ambient temperature range: –30°C to +80°C − Protection type to IEC 60 079: Equipment protection thanks to increased safety, equipment protection thanks to enclosure Material: − Enclosure: Fibre-glass-reinforced unsaturated polyester, surface resistance: < 109 Ω − Door: Fibre-glass-reinforced unsaturated polyester, surface resistance: < 109 Ω, all-round foamed-in silicone seal − Mounting plate: Sheet steel, zinc-plated Colour: RAL 9011 Protection category: IP 66 to IEC 60 529 Supply includes: − Enclosure − Door − Mounting plate Certificates: − PTB 03 ATEX 1011U − IEC Ex PTB 10.0011U Approvals: − ATEX − IEC Detailed drawings: Available on the Internet. F B T H G Plastic Width (B) mm Packs of 200 250 300 400 400 500 600 600 800 Page Height (H) mm 300 350 400 400 600 500 600 800 1000 Depth (T) mm 150 150 200 200 200 300 200 300 300 Mounting plate width (F) mm 145 195 245 345 345 417 545 517 717 Mounting plate height (G) mm 250 300 350 350 550 450 550 750 950 Model No. KEL 1 9201.600 9202.600 9203.600 9204.600 9205.600 9207.600 9206.600 9208.600 9209.600 Cam lock with double-bit insert 1 1 2 2 2 2 2 – – 3-point locking rod – – – – – – – Weight (kg) 3.7 4.6 6.0 6.5 11.5 12.9 15.9 24.3 39.0 Accessories Wall mounting bracket 4 9266.000 9266.000 9266.000 9266.000 9266.000 9266.000 9266.000 9266.000 9266.000 628 Threaded inserts M6 20 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 666 Mounting plate adjustment bracket 4 1481.000 1481.000 1481.000 1481.000 1481.000 1491.000 1481.000 1491.000 1491.000 634 Support rails see page 654 Earth straps see page 689 Cable duct see page 715 Rittal Catalogue 33/Enclosures 199


Catalogue 33
To see the actual publication please follow the link above