Support for mousepad, pull-out - Support - Utility bars, vertically hinged

Catalogue 33

Keyboards, supports and drawers Built-in keyboard 19˝/4 U with integral touchpad The integral touchpad means that the installation of an additional, correct protection category mouse is no longer required, and cabling is also reduced. The short stroke keys are easily identified by edge embossing, less force is required to operate them and they have good positive key actuation. Benefits: ● The separate number pad enables the parameters to be entered quickly ● Sealed, wipeable surface finish ● High level of mechanical and chemical resistance as per DIN 42 115. Technical specifications: − Number of keys: 105 − Front panel dimensions: 482.6 x 177.0 mm (482.6 mm (19˝) x 4 U) − Installation depth: 23 mm − 12 M5 x 20 threaded bolts at back − Actuation travel/force: 0.3 mm/2.6 N − Service life: 3 million switching cycles − Operating temperature: –40°C to +90°C − Touchpad resolution, capacitive: 40 pixels/mm − Interfaces: 2 x PS/2 (1 USB adaptor supplied loose) Material: Front panel: Aluminium Protection category: IP 65 to IEC 60 529 (front) Supply includes: − Y connection cable, length 1.8 m − PS/2 connector − USB adaptor − Seal − Drilling template − Assembly parts for surfaces Keyboard layout Packs of Model No. SM German 1 6446.020 Also required: Mounting kit CP 6053.800 (when installing in Comfort Panel), see page 795. Mounting kit CP 6053.500 (when installing in VIP 6000 and Optipanel), see page 795. 177 165 420 451 482.6 10 10 Ø 7 145 101.6 1 Contact surface 1 Fold-out tray for keyboard and mouse For installation in ● 600 and 800 mm wide doors ● 482.6 mm (19˝) swing frames and enclosures Standard double-bit lock insert which may be exchanged for lock inserts 27 mm, version A, see page 609 and for lock cylinder SZ 2571.000, see page 610. Material: − Flap: Sheet steel − Side parts: Cast aluminium − Tray: Extruded aluminium section Surface finish: − Cover, side parts: Textured paint − Tray: Natural anodised Colour: Cover, side parts: RAL 7035 Protection category: IP 55 to IEC 60 529 Accessories: Mousepad support, pull-out, see page 800. Mounting cut-out 32 195 (295) 305 324 355 (8˝) Ø 5.5 (6x) 195 (295) 482.6 (682.6) 454 (654) 1 1 Contact surface For door width mm Dimensions W x H x D mm Installation depth mm Max. keyboard dimensions W x H x D mm Model No. SZ 600 482.6 (19˝) x 355 (8 U) x 126 93 405 x 50 x 250 405 x 50 x 1951) 2379.600 800 682.6 x 355 (8 U) x 126 93 605 x 50 x 250 605 x 50 x 1951) 4751) x 50 x 250 2379.800 1) Maximum keyboard size with holder for mouse. Rittal Catalogue 33/System accessories 799


Catalogue 33
To see the actual publication please follow the link above