Modular Safe Extend

Catalogue 33

Modular Safe System accessories Page 537 Applications: ● Solid protection against potential physical threats for IT components ● Targeted configuration components transform the safe into a complete, compact data centre. Benefits: ● Modular assembly ● Prepared for the installation of various IT climate control solutions ● Low weight ● User-friendly, thanks to operator and service door Protection standards: − Fire protection F90 based on DIN 4102 − Burglary protection WK 2 to EN 1627 − Protection against dust and water jets IP 56 to IEC 60 529 − Protection from acrid gases to DIN 18 095 Material: Pladur plate Colour: Enclosure: RAL 7035 Doors: RAL 9005 Supply includes: − Security safe as a two-door system − Cable duct in both side elements − Both doors with semi-cylinder and two locks − Optional cable routing in the top element, selectable positioning Detailed drawings: Available on the Internet. B1 T2 T1 H1 H2 B2 U 33 47 External dimensions mm Internal dimensions mm Clearance height of door opening mm 1678 2057 Model No. LS 7999.892 7999.893 Accessories 482.6 mm (19˝) rack, based on TS 8, 482.6 mm (19˝) level front and rear, 6 support strips for mounting on the 482.6 mm (19˝) level, 2 punched sections with mounting flanges Early fire detection system EFD Plus see page 510 Fire alarm and extinguisher system DET-AC Plus see page 510 CMC monitoring system see page 767 Climate control for Modular Safe see page 507/508 1) With built-in heat exchanger. 2) When assembling the safe, the rack has to be placed on the base/plinth first before the side and rear panels as well as the door and roof can be mounted. It is not possible to install the rack through the door afterwards. Standard protection from: Fire Extinguishing water Width (B1) 1500 1500 Height (H1) 1942 2321 Depth (T1) 1238 1238 Width (B2) 9791) 9791) Height (H2) 1840 2219 Depth (T2) 1010 1010 W 800 x H 1600 x D 1000 7999.021 – W 800 x H 2000 x D 1000 – 7995.969 W 800 x H 2200 x D 1000 – 7999.9702) Vandalism Unauthorised access Two-door-system Dust Theft/ burglary Rittal Catalogue 33/IT infrastructure 505


Catalogue 33
To see the actual publication please follow the link above