Connector kits for Maxi-PLS/Flat-PLS

Catalogue 33

Connector kits for Maxi-PLS/Flat-PLS System accessories Screw connections for connection brackets For connecting connection brackets and a connector kit. May be used for 3- and 4-pole connector kits. Material: Steel screws, zinc-plated, passivated Supply includes: 8 nuts and 16 washers. Note: For a bar width of 120 mm, 2 packs are required per connector kit. Technical information: Available on the Internet. For systems Screw design No. of bars per phase Packs of Model No. SV Maxi-PLS1) 1600/2000/3200 M10 x 40 1 8 9676.966 M10 x 60 2 8 9676.967 M10 x 80 3 8 9676.968 Maxi-PLS2) 1600/2000/3200 and Flat-PLS 60/100 M12 x 40 1 8 9676.961 M12 x 60 2 8 9676.962 M12 x 80 3 8 9676.963 1) For connection bracket width 60/80 mm 2) For connection bracket width 100/120 mm Stacking insulator To support the connection kits top/bottom for circuit-breakers. Easily retro-fitted. Supply includes: Assembly parts. Packs of Model No. SV 6 9660.200 Support rails for stacking insulator For attaching to the outer mounting level of the TS 8 enclosure and for the configuration of stacking insulators. C rail may also be used as cable management bar. Material: Sheet steel, zinc-plated Supply includes: Assembly parts. For enclosure width mm Packs of Model No. SV 600 2 9676.196 800 2 9676.198 Stabiliser for connection kit To increase short-circuit resistance of the connection kits from 75 kA to 100 kA, 1 sec. 2 stabilisers are required per connection kit. May be used for 3- and 4-pole connector kits. One stabiliser is used in place of a normal stacking insulator arrangement. Material: Reinforcement section: Fibreglass-reinforced plastic Supply includes: − 2 reinforcement sections − 10 stacking insulators − Assembly parts For enclosure width mm Packs of Model No. SV 600 2 9676.186 800 2 9676.188 Also required: Support rail for stacking insulator, see page 337. Rittal Catalogue 33/Power distribution 337


Catalogue 33
To see the actual publication please follow the link above