CS Toptec - Double-walled, platform TS 8

Catalogue 33

CS New Basic enclosures Single-walled and two-door, width: 1200 mm Width (B1) mm Packs of 1200 1200 Page Height (H1) mm 1200 1200 Depth (T1) mm 400 500 Clearance width (B2) mm 512 512 Clearance height (H2) mm 1112 1112 Clearance depth (T2) mm 349 449 Rain canopy width (B3) mm 1250 1250 Rain canopy height (H3) mm 55 55 Rain canopy depth (T3) mm 450 550 Base/plinth height (H4) mm 100 100 Overall height (H5) mm 1355 1355 Model No. CS 1 9784.620 9784.520 9784.640 9784.540 Without centre bar, overlapping doors – – With removable centre bar, 2 lockable doors – – Accessories Concrete base/plinth 1 9765.089 9765.086 550 Gland plate, divided 1 set 2 x 9785.511 2 x 9785.514 566 Cable entry plates 2 8800.060 8800.060 701 Mounting plate for one half of the enclosure 1 9765.092 9765.092 639 Mounting plate, full installation 1 9765.191 9765.191 639 Mounting angles, 482.6 mm (19˝) 2 7688.000 7688.000 743 Installation kit for mounting angles 2 7696.000 7696.000 743 Enclosure heaters 1 3105.400 3105.400 471 Enclosure internal thermostat 1 3110.000 3110.000 476 Semi-cylinder 1 9785.040 – 9785.040 – 604 2 – 9785.042 – 9785.042 604 Rittal Australia RITTAL Pty. Ltd. 130 – 140 Parraweena Road Miranda NSW 2228 Phone: +61 (2) 9525 2766 Fax: +61 (2) 9525 2888 E-mail: info@rittal.com.au www.rittal.com.au 206 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above