TopTherm “Blue e”, useful cooling output 1000 W

Catalogue 33

Wall-mounted cooling units TopTherm “Blue e”, useful cooling output 750 W Model No. SK 3361.500 3361.510 3361.540 3361.6001) 3361.6101) 3361.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/603) 115, 1~, 603) 4002), 2~, 50/603) 230, 1~, 50/603) 115, 1~, 602) 4002), 2~, 50/603) Dimensions mm W x H x D 280 x 550 x 206 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 750 W/790 W 570 W/570 W 750 W 500 W 750 W/790 W 570 W/570 W 750 W/790 W 570 W/570 W 750 W 500 W 750 W/790 W 570 W/570 W . QK Rated current max. 2.7 A/2.7 A 5.3 A 1.2 A/1.4 A 2.7 A/2.7 A 5.3 A 1.2 A/1.4 A Start-up current 6.0 A/9.6 A 12.0 A 3.1 A/3.3 A 6.0 A/9.6 A 12.0 A 3.1 A/3.3 A Pre-fuse T 10.0 A 10.0 A 6.3 A – 10.0 A4) 10.0 A 10.0 A 6.3 A – 10.0 A4) Power consumption Pel L 35 L 35 420 W/450 W 570 W 450 W/470 W 420 W/450 W 570 W 450 W/470 W to DIN 3168 L 35 L 50 480 W/510 W 670 W 520 W/550 W 480 W/510 W 670 W 520 W/550 W . Refrigeration factor ε = L 35 L 35 1.8 1.3 1.7 1.8 1.3 1.7 Refrigerant R134a, 280 g R134a, 260 g R134a, 280 g R134a, 280 g R134a, 260 g R134a, 280 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 22 kg Air throughput of fans External circuit 480 m3/h Internal circuit 600 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.300 3286.300 3286.300 3286.300 3286.300 3286.300 481 Metal filters 1 3286.310 3286.310 3286.310 3286.310 3286.310 3286.310 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.610 3301.610 3301.610 3301.610 3301.610 3301.610 485 1) Extended delivery times. 2) External toroidal core transformer Ø 126 x 65 mm deep for mounting in the enclosure. 3) Tu max. = 53°C/60 Hz. 4) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. Rittal Canada RITTAL Systems Ltd. 6485 Ordan Drive Missisauga ON L5T 1X2 Canada Phone: +1 (905) 795-0777 Fax: +1 (905) 795-9548 Toll-free: 1-800-399-0748 E-mail: marketing@rittal.ca www.rittal.ca 418 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above