Pedestal, complete

Catalogue 33

Stand systems Comfort Panel Page 138 Optipanel Page 140 Compact Panel Page 142 Command panel housing with door Page 143 Command panel Page 144 Pedestal, modular, consisting of: ● Pedestal base plate ● Support section ● Enclosure connection Pedestal, modular 3 2 1 Colour: RAL 7035 Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Weight load kg 15 18 35 50 Page Pedestal base plate Model No. CP 1 Pedestal base plate 6146.100 6143.200 6137.535 6137.035 Dimensions W x H x D mm 400 x 10 x 400 400 x 108 x 400 490 x 100 x 600 Support section Model No. CP 2 Height-adjustable (adjustment range 732 – 1122 mm) 6146.200 – – – Closed, length 1000 mm – 6513.000 6513.000 6100.500 155/163 Open, length 1000 mm – 6513.050 6513.050 6100.000 155/163 Enclosure connection Model No. CP 3 Enclosure reinforcement, rigid – 6143.210 – – 173 Enclosure attachment CP-S 6501.070 – – – 151 Housing coupling CP-S 6501.050 – – – 151 Enclosure attachment CP-L, Ø 130 mm – – 6525.510 – 155 Enclosure attachment CP-L, 120 x 65 mm – – 6525.610 – 155 Housing coupling CP-L, Ø 130 mm – – 6525.010 – 155 Housing coupling CP-L, 120 x 65 mm – – 6525.110 – 155 Enclosure attachment CP-XL, round – – – 6130.610 163 Enclosure attachment CP-XL, rectangular – – – 6130.510 163 Housing coupling CP-XL – – – 6130.010 163 Tilt adjustment 6146.300 – – – Accessories Twin castors 6148.000 – 6148.000 6148.000 556 Levelling feet – – 4612.000 4612.000 555 Base mount – – 1590.000 1590.000 627 Gas pressurised spring, load capacity 15 kg 6146.400 – – – Rittal Catalogue 33/Enclosures 169


Catalogue 33
To see the actual publication please follow the link above